Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
LED
Main material
plastic
Main colour
white
Lamp socket
L5.5K
Nominal current mA
3 / 6
Nominal voltage V AC/DC
12 +10%
Reference number
L5,5K12UW
UNSPSC Code
39122216
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
not yet identified

Description

Material
Plastic.
Contact connectors nickel-plated brass.
Version
LED's. ultra-bright, for L5.5k lamp socket 12V or 24V.
Note
Ultra-bright LED's for L5.5k lamp socket. They have a built-in series resistor and single-phase rectifier and are suitable for 12 or 24 V AC/DC. When connecting to DC, the correct polarity must be observed: + X1/- X2. There may be slight fluctuations in colour (colour temperature) caused by manufacturing tolerances of the LEDs. It can therefore not be ruled out that the colours of the LEDs in a production batch are perceived differently. The electrical and optical data were measured at an ambient temperature of 25 °C. All types listed are manufactured with a protective diode in series with the resistor and the LED. This also permits use of the types with corresponding AC voltage.

Certificates / Standards met:
CE.
Temperature range
Storage temperature: -25 °C to +80 °C.
Operating temperature: -20 °C to +60°C.
Accessory
Contact elements
lamp sockets
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought