Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material
Plastic
Contact terminals AgNi.
Version
Push button red
Frame yellow.
Note
Emergency stop button with integrated contact sensor and connections for flat plugs (use partially or fully insulated flat plugs).

Emergency stop buttons are used to manually switch off machines and systems quickly in emergencies. The push button engages when depressed and can be unlocked again by twisting it to the right or left. The red button is located on a yellow background to ensure that it is quickly discernable.

They have a mounting diameter of 22.3 mm and are easy to install. The emergency stop buttons fulfil all relevant standards.

The IP rating applies to the front part.
Restriction for IP69K: Nozzle distance > 250 mm. Standard requirement as per ISO 20653:2013-02 (IPX9K) 100 - 150 mm

Certificates / Standards met:
TÜV_Süd, CCC, cURus, CE, DGUV_Test, UKCA.
EN 60947-5-1, EN 60947-5-5, EN ISO 13850.

Hygiene testing:
As per DIN EN 1672-2 / DIN EN ISO 14159 and GS-NV 3, GS-NV 6.
Technical Data
Mounting position: arbitrary.
Mechanical service life:
20,000 switching cycles (20 °C).
>6050 switching cycles (-25 °C).
>6050 switching cycles (+70 °C).Electrical service life: 50,000 switching cycles at nominal load.

NC contact positive break: according to EN 60947-5-1, App K.
B10d: 150000.

Rated insulation voltage Ui: 250 V.
Permanent thermal current: 5A.

Utilisation category acc. to IEC/EN 60947-5-1:
AC15: 250 V / 1.5 A
DC13: 24 V / 2 A
Application
Use in hygienic areas:
- Permanently suitable for -30 °C to +50 °C and briefly up to +70 °C with short-term food contact
- OML migration test as per regulation (EU) No. 10/2011 with ethanol (50%) and acetic acid (3%) 40 °C/1h, ethanol (95%) 40 °C/0.5h
- The emergency stop button should be installed in such a way that no residues are deposited in the actuated and non-actuated state.
Temperature range
Storage temperature: -40 °C to +80 °C.
Operating temperature: -30°C to +70°C.
Advantages
The safety contact ( design with NO contact) constantly monitors the orderly connection between the emergency stop button and the contact element. If the emergency stop button is separated from the contact element due to negligent installation or mechanical damage, the safety contact breaks immediately and the machine is stopped.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought