Online: Standard delivery free of shipping costs over €100
EN
Choose your language
2 Hits

Description

Material
Plastic
Version
Front frame silver
Note
RJ45 fitted sockets, round type. These enable easy connection between two ethernet cables. Perfectly suited for network installations.

The RJ45 fitted sockets impress with their flat and ergonomic design. The installation diameter is 22.3 mm and they are easy to install.

The IP rating applies to the front part.

Protective caps are available as accessories to protect the fitted sockets when not in use.

Form A: with socket.
Form B: with cable / plug.
Temperature range
Storage temperature: -25 °C to +80 °C.
Operating temperature: -20 °C to +60°C.
Accessory
Protective caps for fitted sockets 81180-90.

Other customers also bought