Material
Plastic POM.
Show more
Show less
Description
Material
Plastic POM.
Note
Assembly key with hexagon. Is suitable for mounting the fastening nut on control and signalling devices. It has an integrated torque limiter.
Certificates / Standards met:
81040-11-18: CCC, CE.
81040-11-24: CCC, CE, UKCA.
Certificates / Standards met:
81040-11-18: CCC, CE.
81040-11-24: CCC, CE, UKCA.
Temperature range
Storage temperature: -50 °C to +85 °C.
Operating temperature: 20 °C ±5 °C.
Operating temperature: 20 °C ±5 °C.
Advantages
An assembly key is highly recommended when larger quantities of control and signalling devices are to be installed, as it makes installation much easier and quicker.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.