Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Button cap
Version 1
transparent
Form
A
Form definition
flat
Main material
plastic
Main colour
blue
Illuminable
Yes
Reference number
T22RRBL
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
PA12 plastic.
Version
Flat, transparent.
Note
Button caps for a clean finish on push buttons and backlit push buttons. The button cap is installed by simply pushing it onto the button tool-free. It can also be removed again using the optionally available cap lifter.

The button cap can be labelled by placing a label underneath. It can also be illuminated.
Accessory
Cap lifter 81040-10
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought