Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material
Push button and housing stainless steel.
Contact terminals AgNi.
Version
Push-button and housing bright.
Note
Push button switch, round, with integrated contactor and connections for flat tabs (use partially or fully insulated flat pin sockets)

The push buttons impress with their flat and ergonomic design. They have an installation diameter of 19.0 mm and are easy to fit.
Technical Data
Mounting position: arbitrary.
Mechanical service life: 200,000 switching cycles.
Electrical service life: 50,000 switching cycles at nominal load.
Temperature range
Operating temperature: -20 °C to +70 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought