Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Auxiliary lamp
Version 1
Midi
Main material
polycarbonate
Main colour
yellow
Blink frequency
1Hz
Connection type
Push-in terminal
Contamination level
3
Lamp socket
integrated LED
Light colour
yellow
Light pattern
continuous/blinking
MTTF value (years)
485
Operating frequency Hz
50
Operating voltage V
12/24
Operating voltage tolerance
+/-10%
Operating voltage type
AC/DC
Overvoltage category
III
Protection class
II
Rated operating current
175 mA
Rated operating voltage
12 V DC
Rated switch-on current
1A
Safety rating
IP66
Service life optical
50.000
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead and lead compounds
~ REACh SVHC 2 name > threshold
lead monoxide
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/7a,7c-I
~ TSCA 6(H) conformity
yes

Description

Material
Light polycarbonate.
Housing polycarbonate, ABS.
Version
Light outside smooth, inside ribbed. With integrated LED.
Housing grey.
Note
LED auxiliary lamp for optical signaling of status and faults in machines and equipment. For signalling over medium distances (10 - 30 m). Equipped with the latest LED technology, the auxiliary lamps provide a continuously visible or flashing light that can be seen from all sides (adjustable via the electrical connection in the housing).

The electrical connection is made in the housing via push-in terminals. Cable diameter 6 to max. 12 mm (depending on the mounting adapter).
Wire cross-section 0.25 to 1.5 mm².

An mounting adapter is required to install the auxiliary lamps. Order this separately.

Certificates / Standards met:
CE, EAC, WEEE, cULus, UKCA, UL (Type 12).
Technical Data
Mounting position: arbitrary.
Light pattern: continuous/blinking (adjustable via the electrical connection).
Blink frequency: 1 Hz
Pulse and pause duration (ms) 466ON / 557OFF
Optical lifespan: max. 50,000 h.
Temperature range
-30 °C to +60 °C
Accessory
Mounting adapter 81415-18.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought