Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Foot
Version 1
Classic
Version 2
for Ø25 mm tube
Main material
polyamide
Main colour
black
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Polyamide fibreglass reinforced.
Version
black.
Note
Base for Ø25 mm tube. Enables elevated installation of signaling units.

A 25mm O.D. tube can be fitted onto this mounting base. The connecting element for tube mounting (Form B) or the connecting element with M12 plug (Form C) can be mounted on the tube.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought