Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Catch plate
Version 1
Classic
Form
B
Main material
polyamide
Main colour
black
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Bracket fibreglass reinforced polyamide.
Cable gland polyamide.
Version
Angle bracket and cable gland black.
Note
Angle bracket for wall mounting

Form A: Mounting bracket with open cable guide. With cable gland. Suitable for connecting element for surface mounting (Form A) and connecting element with M12 plug connector (Form C).

Form B: mounting bracket with hidden cable guide. Suitable for connecting element for surface mounting (Form A).

Form C: Mounting bracket with open cable guide. With cable gland. Suitable for base with tube and base for Ø25 mm tube.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought