Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Power supply unit
Input frequency Hz
50-60
Input voltage VAC
100 - 240
Nominal output voltage V DC
24
Output current A
4,17
Output performance W
100
UNSPSC Code
39121000
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Power supply unit for spindle drives.
Note for ordering
Please order the connection cable in the version suitable for your country separately.
Note
Compact AC/DC desktop power supply with an input voltage of 100 to 240 volts AC and an output voltage of 24 ±1.2 volts DC. Extremely robust, long service life even in harsh environments.

Output side: Fixed cable, 1 metre long, with a Molex Mini Fit connector (4-pin bush) with snap-lock latching.

Input: IEC 60320 C8 (please order the appropriate country-specific connection cable separately).

Certificates / Standards met:
CE, TÜV Rheinland, GS.
Temperature range
-10 °C to +50 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought