Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Limit switch
Main material
plastic
Main colour
black
Connection type
Flat connector 6.3 x 0.8 mm
Safety rating
IP40
Switch type
1 changer
UNSPSC Code
39122213
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Housing: PBT/PET plastic (UL94-V0).
Actuator: Phenolic resin (UL94-V0).
Terminals: CuZn, silver-plated.
Version
Housing: black.
Note
Micro-switch, DIN 41635-A. This compact limit switch is suitable for reliable position and end position feedback in machines, equipment and automation systems. The precise snap-action mechanism ensures reliable switch behaviour even with slow operation. The robust housing is designed for industrial use and offers a long mechanical service life.

These are particularly suitable for applications involving linear adjustment movements, such as those used in electric hatches, covers or adjustment mechanisms.

Certificates / Standards met:
CE, cURus, ENEC-VDE.
Technical Data
Contact rating: 16 (4) A 125 VAC / 250 VAC (10 A 30 VDC).
Mounting position: arbitrary.
Mechanical service life: at least 2,000,000 switching cycles.
Electrical service life: at least 50,000 switching cycles, depending on the switching capacity.
Temperature range
-40 °C to +105 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought