Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Safety switch
Version 1
magnetic coded
Main material
plastic
Connection type
8mm connector
Current max. A
0
Door stop
left
LED Indicator Quantity
1
No. of NC contacts (safety contacts)
2
No. of NC contacts (signal contacts)
1
No. of poles
6-pole
Note
LED lights when safety door is closed
Signal contact
yes
Switching capacity max. VA
0,2
Switching distance Sn OFF mm
15
Switching distance Sn ON mm
5
Switching frequency max. Hz
5
UNSPSC Code
31161531
Voltage max. V DC
24
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material
Housing thermoplastic.
Version
Operating principle: Magnetic, reed contacts.
Voltage type: DC (direct current).
Installation type: Quasi-flush.
Rating: IP67.
Note for ordering
A matching actuator for the respective safety switch is required. The actuator must be ordered separately.
Note
Magnetic safety switch for use on safety doors, safety covers and hatches. Opening the safety device automatically leads to a safe system shutdown.

The safety switch operates without contact via a magnetically coded system. The electronics are located in a fully encapsulated housing. Depending on the version, the switched status is indicated via an LED.

Certificates: cULus

Standards met:
ISO 13849-1, IEC 60947-5-3, BG-GS-ET-14.
Temperature range
-25 °C to +70 °C
Drawing reference
1) right
2) left
Accessory
Actuator for magnetically coded safety switch 83455-10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought