Cable grommet EPDM black 84104-08011030
- Temperature range -40 °C to +125 °C
- High chemical and ambient resistance
- Flexible and easy to use
- Additional strain relief
Sales unit
€0.62
plus sales tax
Added to your shopping cart
Designation
Cable grommet
Main
material
EPDM
Main
colour
black
D2=Outside diameter
16
D=internal diameter
8
Assembly dimensions
D1
11
H
8
S
3
UNSPSC Code
39121311
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
EPDM.
Version
black.
Note
Grommets are used for cable routing in control cabinets, housings and fuse boxes. They permit the problem-free routing of cables through outlets and openings. They are easy to apply and offer protection against sharp edges. Additionally, the use of cable grommets provides a certain amount of strain relief on the cables.
EPDM has very good ageing resistance, even when exposed to UV and ozone (e.g. outdoors). Other positive properties of EPDM are its high elasticity and good chemical resistance. EPDM is resistant to oxygen and diluted acids, but not to mineral oil products.
EPDM has very good ageing resistance, even when exposed to UV and ozone (e.g. outdoors). Other positive properties of EPDM are its high elasticity and good chemical resistance. EPDM is resistant to oxygen and diluted acids, but not to mineral oil products.
Temperature range
-40°C to +125°C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.