Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Cable gland
Version 1
hygienic design
Main material
plastic
Main colour
transparent
Component material
TPU
D=Thread
M32x1,5
H=Height
32
L=thread length
11
SW=key width
38
D2
25,3
D3
23-20
UNSPSC Code
31161517
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel cable gland: Outer part 1.4404, inner part 1.4305.
Plastic cable gland: Polyamide.
Cable gland seal: TPU.
Hose: Polyamide.

Version
Cable gland: bright stainless steel, transparent plastic.
Hose: coated
Note
Washers supplied.
EN 60423 metric thread.
IP rating 66, 68 up to 15 bar, 69K.
Tension relief corresponds to EU standard 62444.
EHEDG certified.
Seal insert ADI - free
Temperature range
Stainless steel cable gland: -40 °C to +85 °C.
Plastic cable gland: -20 °C to +85 °C.
Hose: -20 °C to +95 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought