Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Hexagon nut
Main material
polyamide
Main colour
light grey RAL 7035
D=Thread
M40X1,5
H=Height
7
Max. tightening torque on SW1 Nm
7,5
SW1
50
UNSPSC Code
31161517
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Polyamide (PA6).
Brass.
Stainless steel 1.4301.

Version
Plastic light grey RAL 7035.
Brass nickel-plated.
Stainless steel bright.
Note
DIN EN 60423 hex nuts with metric thread. For securing cable glands and accessories.
Temperature range
-40 °C to +100 °C (plastic).
-60 °C to +200 °C (metal).
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought