Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Screw plug
Version 1
hygienic design
Main material
stainless steel
Component material
TPU
Component colour
blue
D=Thread
M20X1,5
H=Height
6,5
SW=key width
22
H1
12
Steel code
1.4404
UNSPSC Code
31161510
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4404.
seal ring TPU.

Note
Screw plugs with metric threads as per DIN EN 60423.
For securely sealing unused threaded or through holes.

Rating IP 68 up to 15 bar, IP 69.

EHEDG-certified.
Temperature range
-40°C to +85°C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought