Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Screw plug
Version 1
round
Version 2
with seal
Main material
polyamide
Main colour
light grey RAL 7035
D1=Outside diameter
24
D=Thread
M20x1,5
H=Height
10,5
L=thread length
6
UNSPSC Code
31161518
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Polyamide (PA6).
Seal CR.
Version
Plastic light grey RAL 7035.
Note
DIN EN 60423 screw plugs with metric thread. For securely sealing off unused threaded or through holes.

Rating IP68 (5 bar - 30 min).
Temperature range
-40 °C to +100 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought