Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Pressure equalising plug
Main material
plastic
Main colour
light grey RAL 7035
D=bore diameter
65,4
H=Height
30
D1
PG29
Safety rating
IP55
UNSPSC Code
72101511
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
These plastic pressure equalising plugs compensate for pressure fluctuations between the housing interior and the surrounding area. This reduces the build-up of condensation and improves the climate inside the housing. The plugs are suitable for switchboxes and housings in industrial applications and its compact design makes it easy to fit.
Material
Plastic
Version
Housing light grey.
Note
The plastic pressure equalising plugs must be fitted according to specifications and are not a substitute for active ventilation or cooling. To ensure reliable operation, the installation requirements and the permissible ambient conditions must be observed. Care must be taken to ensure correct installation so that the housing maintains its IP rating.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought