Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Mounting plate
Main material
zinc
Surface finish body
powder coated
Main colour
black
UNSPSC Code
31171521
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
not yet identified

Description

Material
Aluminium.
Note
The lifting column is an electrically driven system with fully integrated technology, which is maintenance-free and operated according to the plug & work principle.

With a maximum speed of 8 mm/s, up to two lifting columns can be driven synchronously between 355 mm and 500 mm using the control (85300-10-90). Optionally, two controls can be connected together with a connection cable (85300-10-91X1000) so that four lifting columns can be driven synchronously.

These lifting columns are suitable for thrust and traction loads.

At least one control (85300-10-90) and one hand switch (85300-15-1) are required for commissioning the lifting columns.

The mounting plate (85300-930040) enables the lifting column to be easily installed into the customer's application.
Scope of delivery
- 1x lifting column, aluminium, electrically adjustable.
- 4x slot nuts for easy integration of the lifting column in the customer's application.
On request
Lifting column ESD, lifting columns with damping, lifting columns for overhead applications, and lifting columns for cleanroom applications.
Accessory
Control (85300-10-90)
Connection cable (85300-10-91X1000)
Hand switch (85300-15-1)
Power supply cable (85300-10-92X1800)
Mounting bracket (85300-930040)
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought