Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Programming device
Anschlussseite 1
Molex MiniFit Jr.
Anschlussseite 2
USB 3.2
UNSPSC Code
26111506
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Note
This programming device is used to programme and configure the spindle drive control unit 85335-50. Over 200 parameters can be set using the downloadable app.

Configuration
- Speed control
- Obstacle detection
- Overload detection
- Protection against excessive speeds
- Audible signals

The programmer is connected to a PC or tablet via USB. The relevant programming software is available for download in the ‘Downloads’ section.
Scope of delivery
Programming device.
The relevant programming software is available for download in the ‘Downloads’ section.
Accessory
85335-50 Control unit.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought