Dimmer 86091-1
Sales unit
€34.58
plus sales tax
Added to your shopping cart
Designation
Dimmer
Protection class
III
Safety rating
IP54
UNSPSC Code
39112401
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing plastic (ABS and PES).
Version
Auxiliary device mounted via slotted holes.
Note
Operating unit for external control of an LED lamp. Operated via a membrane keypad with 3 buttons. The operating unit is used to dim an LED lamp from 100 to 10% and switch it on and off.
It is connected to a lamp via a BST14I2F B1 Wieland plug.
These operating units are suitable for the LED lamps 86050-05.
Certificates / standards met:
CE, UKCA.
It is connected to a lamp via a BST14I2F B1 Wieland plug.
These operating units are suitable for the LED lamps 86050-05.
Certificates / standards met:
CE, UKCA.
Temperature range
Storage temperature: -20 °C to +80 °C.
Operating temperature: -20°C to +50°C.
Operating temperature: -20°C to +50°C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.