Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Dimmer
Current load max. mA
6000
Operating voltage V DC
24+/-10%
Power max. W
144
Protection class
III
Safety rating
IP54
Transit voltage V DC
24
UNSPSC Code
39112401
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing ABS plastic.
Version
Auxiliary device mounted via slotted holes.
Note
Operating unit for external control of an LED lamp. Operated via a rotary potentiometer and an on/off switch. The rotary potentiometer enables an LED lamp to be infinitely dimmed from 100 to 10%. It is switched on and off with a switch.

Input: M12x1 A-coded connector (plug).
Output: M12x1 A-coded connector (socket).

This operating unit is ideal for controlling dimmable 24V DC lamps with an A-coded M12 connection (except RGB models) and supports a maximum output of 144 W.

Certificates / Standards met:
CE, UKCA.
Temperature range
-20 °C to +50 °C.
Assembly
The fastening straps enable direct attachment to T-slot profiles or panels.
Drawing reference
1) Input
2) Output
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought