Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
LED Lamp
Version 1
dimmable
Version 2
Type I
Main material
aluminium
Main colour
black anodised
L=Length
476
Beam angle
80°
Colour rendition index
85
Colour temp.
4000 k (neutral white)
Dimmable
yes
ESD electrostatic discharging
yes
Input switchable
yes
Luminous efficacy lm/W
86
Luminous flux lm
1396
Operating current max. A
16
Operating frequency Hz
50
Operating voltage V AC
230
Power consumption W
17
Protection class
II Protective insulation
Safety rating
IP20
Slot width
8
UNSPSC Code
31161513
Wattage max. W
3500
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material
Housing: aluminium.
Cover caps: PA plastic, carbon fibre reinforced.
Diffusion disc: polycarbonate.
Buttons: ABS/PA plastic.
Version
Housing: natural tone anodised (ESD version black anodised).
Cover caps: black.
Diffusion disc: transparent.
Button: blue, illuminable (ESD version orange, illuminable).
Note
LED lamps in robust industrial quality for lighting at the workplace. The LED lamps are enclosed in an aluminium profile with type I slot 8 at the rear. An attachment to profile slots and to panel elements is possible by means of the slot using the separately available accessories.

The LED lamps have a power input and a power output. These are integrated into the end caps at the respective ends. The connection to the power supply is made via the separately available mains cable. By using a coupling or a connection cable, several LED lamps can be connected directly to or at a distance from each other (Linking of max. 6 socket outlets, cable length max. 8 m for mains and connecting cable. Max. power rating 3500 W). Additional LED lamps or socket outlets can be connected to the power output.

By the LED lamp, the on/off and dimming functions are controlled via the dimming knob on the power input side of the lamp. The last set light intensity is saved and automatically recalled the next time the unit is switched on.

Due to the conical prismatic lens, the LED lamps supply the workplace with a uniform, glare and flicker free light flux in workplace-friendly neutral white. The long service life of the LED's, up to 100,000 hours, makes them virtually maintenance-free.
Temperature range
0 °C to +40 °C.
Drawing reference
1) Input side
Accessory
80161 Mains cables.
80161-05 Connecting cables.
80161-10 Couplings.
80161-49 End caps.
07075-01 Slot key direct connectors.
07075-02 Slot key profile connectors.
10242-01 Angle steel.
10905 Connector plates.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought