Online: Standard delivery free of shipping costs over €100
EN
Choose your language

Description

Material
Housing steel.
Balls and springs stainless steel.
Version
Housing nickel-plated.
Balls tempered.
Note
The 3 balls inside the bushing hold the locking pin with the specified retaining force.
Installation option 1: min. plate thickness 6 mm.
Installation option 2: max. plate thickness 10 mm.
Installation option 3: plate thickness > 10 mm.
Installation option 4: blind hole.
On request
Suitable nuts.
Accessory
Locking pin 03192-04.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought