Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Bush
Version 1
cylindrical
Main material
steel
Surface finish body
hardened and ground
Main colour
black oxidised
D=bore diameter
25
D1
42
D2
38
L
19
L1
16
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Hardened and ground.
Note
Bushes for precision indexing plungers 03186.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought