Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Bush
Version 1
taper
Main material
steel
Surface finish body
nickel-plated
D1=Outside diameter
10
D=pin diameter
7
L=Length
8
D2
10
L1
8,2
M
M4
UNSPSC Code
31162800

Description

Material
Steel.
Version
Galvanised.
Note
Bushing for indexing plungers 03096-40 and 03096-42.

To remove, screw a bolt into the thread.
Drawing reference
1) Installation dimensions
2) Dismantling
Accessory
Indexing plungers 03096-40 and 03096-42.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought