Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Key ring
Main material
stainless steel
Surface finish body
black oxidised
D=diameter
28
D1
1.7
Material
Stainless steel
Material
Stainless steel
Steel code
1.4310
Surface finish
black oxidised
Surface finish
black oxidised
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4310 and 1.4401.

Version
Bright or black oxidised.
Note
Suaitable for retaining cables and safety spiral cables as well as ball lock pins, locking pins and indexing plungers with small holes in the grip or with pull rings.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought