Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Set screw
Main material
brass
Surface finish body
nickel-plated
D=Thread
M6
L1=thread length
24
L=Length
34
SW=key width
8
D1
7
D2
3
L2
8,5
UNSPSC Code
31161542
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Brass.
Version
galvanised or nickel-plated.
Note
The setscrew is a replacement part for the indexing plungers with remote actuation 03096-10.
Accessory
Wire cable with ball 03096-15.
Traction sleeve with inner tube 03096-20.
End sleeve 03096-25.
Screw nipple 03096-35.
Hex nut 07212.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought