Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Spacer ring
Main material
stainless steel
Surface finish body
bright
D1=Outside diameter
19
D=internal diameter
16
H=Height
7
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
In combination with push button latches, the plate thickness can be varied from 3 to 10 mm. See assembly drawing.
Material
Stainless steel
Version
Bright.
Drawing reference
1) Plate
2) Push button latch
3) Spacer ring
Accessory
Push button latches 03192-15.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought