Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Casing
Version 1
with inner tube
Main material
steel
Surface finish body
plastic-coated
D1=Internal diameter
2,2
D=outside diameter
5
L=Length
1000
D2
5,5
D3
2,5
L1
2
L2
11
UNSPSC Code
31161542
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Plastic coated.
Note
The traction sleeve with inner tube is a replacement part for the indexing plungers with remote actuation 03096-10.
On request
Special lengths.
Accessory
Wire cable with ball 03096-15.
End sleeve 03096-25.
Setscrew 03096-30.
Screw nipple 03096-35.
Hex nut 07212.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought