Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Wire cable
Version 1
with ball
Main material
stainless steel
D1=Outside diameter
5
D=pin diameter
1,5
L=Length
3200
Steel code
1.4401
UNSPSC Code
31161542
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4401.

Version
Bright.
Note
The wire cable with end piece is a replacement part for the indexing plungers with remote actuation 03096-10.
Accessory
Traction sleeve with inner tube 03096-20.
End sleeve 03096-25.
Setscrew 03096-30.
Screw nipple 03096-35.
Hex nut 07212.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought