Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Ball catch
Main material
polyamide
Main colour
grey
Component material
steel
Surface finish component
galvanised
Retaining force F1 N
50
UNSPSC Code
31161544
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material

Fibreglass reinforced polyamide.
Ball pins, steel or stainless steel 1.4301.

Version
Black or grey
Ball pins galvanised (steel) or bright (stainless steel).

Note
Quick lock for swing and sliding doors. The elongated holes enable flexible positioning on aluminium profiles and panel elements.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought