Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Double ball catch
Main material
stainless steel
Surface finish body
blasted
Component material
ball stainless steel
A=Hole spacing
40
B=Width
10
H=Height
12,2
L=Length
50
A1
20
B1
9
B2
12,9
Clamping force ca. N
18
D
4,2
H1
2,9
H2
13,2
H3
2,9
H4
15,9
L1
30
Spring strength
standard
Steel code
1.4401
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Housing and latch brass, die-cast zinc or stainless steel 1.4401.
Balls and springs stainless steel.

Version
Brass and die-cast zinc chromed.
Stainless steel abrasive blasted.
Balls and springs bright stainless steel.
Note
Quick catch for various applications such as holding doors, hatches, screens etc. closed. The double ball catch consists of a housing and a latch bracket that engages between the two balls. The latch bracket can engage from the front or the side. The engagement pressure is adjustable.
Drawing reference
1) counterbore DIN 74-A
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought