Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Ball lock pin
Main material
stainless steel
Surface finish body
bright
Component material
stainless steel A2
Surface finish component
bright
D=diameter
14
H=Height
58
Clamping force N
30
D1
6
D2
25
D3
28
D4
21
D5
14
D6
26
D7
4,4
D8
2,4
H1
6,5
H2
43,5
Holding force N
90
L1
5,5
L2
19,5
M
M2x3
Pullout force F kN
0,5
Shearing force kN
3
T
6
T1
6-10
T2
2,5
Temperature resistance
≤180 °C
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Housing and pin stainless steel 1.4305.
Twist knob stainless steel 1.4301.

Version
Bright.
Note
M2 or M3 stainless steel fastening screws are included.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 to 14 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Method of operation
Check that the twist knob is in the ”OFF” position and that the pin is retracted.
Place the ball lock pin over the receiving bush or insert it. Press the twist knob down and turn it to the ”ON” position.
Drawing reference
1) Mounting option 1
2) Mounting option 2
3) Plate
Accessory
Locating bushes for ball lock pins 03192-02.
Stainless steel locating bushes, floating, for ball lock pins 03192-07.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought