Ball lock pin with T-grip stainless steel 03196-25812020
- For connecting machine parts and workpieces quickly and easily
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- Secure locking by simply pressing and releasing the push button
- High wear protection
- Self-locking
Sales unit
€37.37
plus sales tax
Added to your shopping cart
Designation
Ball lock pin
Version 1
with T-grip
Main
material
stainless steel
Component
material
aluminium
D1=Pin diameter
12
L=Length
20
B
57,2
D2
14,45
D3
18,3
D4
10,7
L1
10
L2
40,6
L3
25,4
L5
30
Receiving
hole
H11
12
Shearing force
double shear
max.kN
144,06
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Pin 1.4542 stainless steel.
Grip die-cast aluminium EN-AC 46000.
Push button aluminium EN-AW 2024 T4.
Balls 1.4125 stainless steel.
Spring stainless steel wire.
Version
All stainless steel parts passivated.
Pin hardened to min. 40 HRC.
Grip black anodised.
Push button blue anodised.
Balls hardened to 58 +4 HRC.
Pin hardened to min. 40 HRC.
Grip black anodised.
Push button blue anodised.
Balls hardened to 58 +4 HRC.
Note
Ball lock pins are used for easy fastening or joining of components or workpieces.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection. If required, the ball lock pins can be fitted with a retaining cable.
The hardened, high-tensile stainless steel pin permits extreme loads with low wear.
Shear force double shear (F) = S · τ aB max.
The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.
Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection. If required, the ball lock pins can be fitted with a retaining cable.
The hardened, high-tensile stainless steel pin permits extreme loads with low wear.
Shear force double shear (F) = S · τ aB max.
The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.
Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Accessory
Safety spiral cable 03199-10200
Retaining cable with loop 03199-....
Key ring 03199-15/19/23/28
Locating bushes for ball lock pins 03197....
Retaining cable with loop 03199-....
Key ring 03199-15/19/23/28
Locating bushes for ball lock pins 03197....
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.