Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Locking pin
Version 1
With flat head
Version 2
with folding latch
Main material
steel
D1=Pin diameter
6
L=Length
70
B
16,9
B1
2
D
12
Extraction force F N
190
H
3
L1
6
L2
87
L5
76
Receiving hole H11
6
Shearing force double shear max.kN
12
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material
Steel galvanised.
Note
Locking pins with folding latch are not only used for fast and easy fixing but also for permanent joining of movable parts and workpieces.
The wide folding latch lets you secure the parts to be joined over a large cross section. It can also work under pressure in the axial direction.
Indexing slots in the folding latch allow definite “Closed” and “Open” positions.
Drawing reference
1) locking slot
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought