Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Lift and turn latch
Version 1
with head
Form
A
Form definition
for 3-10 mm thick plates
Main material
stainless steel
Surface finish body
bright
Component material
stainless steel
Surface finish component
bright
D=diameter
6
H=Height
23
L=Length
9,5
SW=key width
17
Clamping force N
6
D1
19
D2
32
D3
11
H1
15,5
H2
8,5
Holding force N
100
M
M16X1
Pullout force F kN
0,25
Shearing force kN
1,1
T
3
Temperature resistance
≤180 °C
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Push button latches are used for replacing and locking fixtures or hatches quickly and easily.
Toolless clamping shortens setup times.
Material
Housing and push button stainless steel.
Version
Housing and push button bright.
Note
Form A for plate thickness 3 to 10 mm.
Form B for plate thickness 3 to 27 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Method of operation
Press the latch over the clamping pin without pressing the knob. The latch is now locked.
To release, press the button and pull the latch off.
Application
Mounting option A in combination with spacer rings, for plate thickness 3 to 10 mm.
Mounting option B for plate thickness 10 to 27 mm.
Attention
The specified pull-out forces apply only in combination with clamping pin 03192-25.
Drawing reference
1) plate
Accessory
Spacer rings 03192-20.
Clamping pins 03192-25.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought