Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Lift and turn latch
Version 1
heavy-duty version
Main material
stainless steel A2
Surface finish body
bright
Component material
stainless steel A2
Surface finish component
bright
D=diameter
6
H=Height
40
Clamping force N
150
D1
14
D2
25
D3
30
D4
21
D5
14
D6
26
D7
4,4
D8
2,4
H1
14,7
H2
5,5
Holding force N
450
M
M2x4
Pullout force F kN
1,8
T
6/9
T1
6-20/9-20
T2
2,5
Temperature resistance
≤130 °C
UNSPSC Code
31162802
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Quarter-turn latches are used for replacing and locking fixtures or hatches quickly and easily.
Toolless clamping shortens setup times.
Material
Housing stainless steel.
Rotary knob thermoplastic PA (polyamide) or stainless steel.
Version
Housing bright.
Rotary knob PA fibreglass reinforced, black.
Knob stainless steel, bright.
Note
M2 or M3 stainless steel fastening screws are included.

The plate thickness varies depending on the clamping pin used (03192-09).

Mounting option 1 with Form A clamping pin for plate thickness 6 mm or with Form B clamping pin for plate thickness 9 mm.
Mounting option 2 with Form A clamping pin for plate thickness >6 to 20 mm or with Form B clamping pin for plate thickness >9 to 20 mm.

The clamping pins must be ordered separately.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Method of operation
Ensure that the twist knob is in the ”OFF” position.
Place the quarter-turn latch over the clamping pin and turn the twist knob to the ‘ON’ position.
Drawing reference
1) Mounting option 1
2) Mounting option 2
3) Plate
Accessory
Stainless steel clamping pin for quarter-turn latch 03192-09.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought