Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Centring clamp
Version 1
round
Form
B
Main material
steel
Surface finish body
hardened and black oxid finish
Component material
steel
Surface finish component
hardened and black oxid finish
D=Diameter min.
8
D=Max. diameter
10,3
D=Thread
M4x12
H=Height
5,5
Application
machined
Clamping force max. kN
1,5
Clamping type
internal clamping
H1
5,1
L
7,1
SW
3
Tightening torque Nm
2,7
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
no
~ PFAS substance/s
FKM
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Hardened (33–39 HRC) and black oxidised.
Note
The centring clamp enables a workpiece to be centred and clamped in the bore.
The wedges generate higher clamping forces.
Centring clamp with pull-down effect.
Drawing reference
Dimension H refers to the height at ≥ D.

1) O-ring
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought