Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Collet
Version 1
for external clamping
Main material
high-strength aluminium
Main colour
blue anodised
D2=Thread
M8
D=outside diameter
65
H=Height
29
D1
21
D3
M5
D4
20
H1
25
H2
10
H3
4
UNSPSC Code
31161605
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
High-strength aluminium alloy
Version
blue anodised.
Note
Collets for clamping external contours.
The contour of the workpiece to be held is inserted into the collet. Free-form and asymmetrical contours can be held.
The collet mechanism enables a secure clamping of the workpiece.
Clamping travel per collet segment (8x) max. 0.15 mm.
Workpiece repeat accuracy: ±0.03.
Collet repeat accuracy: ±0.02.
Matching adaptor 03167.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought