Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Collet
Version 1
for internal clamping
Main material
high-strength aluminium
Main colour
natural anodised
D=outside diameter
65
H=Height
28,5
D1
22,5
H1
25
H2
10
UNSPSC Code
31161605
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
High-strength aluminium alloy
Version
Natural tone anodised
Note
Collets for clamping internal contours.
The contour of the workpiece to be held is inserted into the collet. Free-form and asymmetrical contours can be held.
The collet mechanism enables a secure clamping of the workpiece.
Clamping travel per collet segment (8x) max. 0.15 mm.
Workpiece repeat accuracy: ±0.03.
Collet repeat accuracy: ±0.02.
The traction cone 03169 is required when using the collet for internal clamping.
Matching adaptor 03167.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought