Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Screw
Main material
mild steel
Surface finish body
case-hardened
D=Thread
M10
L=thread length
35
K
10,6
SW
8
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material
Taper-head screw low-carbon steel.
Version
Taper-head screw case-hardened.
Note
Replacement screw for mandrel collets 03157.
Accessory
Mandrel collets 03157.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought