Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Tension cone
Version 1
for collet
Version 2
for internal clamping
Main material
steel
Main colour
nickel-plated
D1=Pin diameter
18
D=Thread
M12
L1=thread length
14
SW=key width
10
D2
33
L
47
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
hardened and nickel-plated.
Note
The traction cone is required for the collet for internal clamping.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought