Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Dowel pin
DIN
similar to DIN 6325
Main material
ceramic
Main colour
white
D=diameter
2
L1=Length
6
L2
0,6
R
2
UNSPSC Code
31161601
Z1
0,3
Z2
0,18
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
High performance ceramic Z101.
Version
Ground
Note
The dimensions of the dowel pin comply with DIN 6325.
Advantages
Ideal for fixture construction
Dimensionally stable even at high temperatures
Electrically insulating
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought