Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Dowel pin
Version 1
Internal thread
DIN EN ISO
DIN EN ISO 8735
Main material
steel
Surface finish body
hardened
D1=Thread
M3
D=diameter
5
L=Length
24
L1 ca.
0,6
L2 ca.
1,7
T
6
UNSPSC Code
31161601
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Hardened to 60 ±2 HRC, annealed, ground and lapped
Note
Tapped cylindrical pins are chiefly used in blind holes. The milled flat prevents air compression in blind holes. The tapping makes it possible to use the extractor 03328.
Drawing reference
1) ground flat
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought