Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Dowel pin
ISO
2338
Main material
steel
Surface finish body
bright
D=diameter
1
L=Length
3
UNSPSC Code
31161601
Z1
0,2
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel, stainless steel or stainless steel A4.
Version
Steel, bright.
Stainless steel bright.
Note
The dowel pins comply with ISO 2338.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought