Dowel pin steel bright 03320-10-030X018
- For connecting and positioning workpieces one under the other
Sales unit
€0.16
plus sales tax
Added to your shopping cart
Designation
Dowel pin
ISO
2338
Main
material
steel
Surface finish
body
bright
D=diameter
3
L=Length
18
UNSPSC Code
31161601
Z1
0,5
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel, stainless steel or stainless steel A4.
Version
Steel, bright.
Stainless steel bright.
Stainless steel bright.
Note
The dowel pins comply with ISO 2338.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.