Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Roll dowel
Version 1
Slitted
Version 2
heavy-duty version
ISO
ISO 8752
Main material
steel
Surface finish body
bright
D1=For diameter
1
L=Length
10
A
0,15
D1 max.
1,3
D2
0,8
S
0,2
Shearing force double shear max.kN
0,7
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Spring steel or stainless steel 1.4310.

Version
Bright.
Note
The nominal diameter of the pin is the same as the receiving hole diameter. The recommended hole tolerance is ISO H12.

Due to the chamfered end, the pins can be inserted easily into the hole with a hammer or using automatic placement. After insertion, the plus tolerance of the pins results in a vibration-proof seating.

The pins can be easily removed using a mandrel and reused several times.

The pins can transmit high shear forces and are resistant to shocks and impacts due to their spring properties.

The values specified for the shear force only apply to spring steel.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought