Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Tapered pin
ISO
2339
Form
B
Form definition
turned
Main material
steel
Surface finish body
bright
D=diameter
10
L=Length
28
Z1
1,2
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel or stainless steel.
Version
Bright.
Note
The ISO 2339 tapered pins available in steel or stainless steel are essential components in machine construction. These pins fulfil the ISO 2339 international standards and offer a reliable connection solution for various applications in machines and systems. The steel or stainless steel materials ensure high strength and corrosion resistance, depending on the specific requirements of the application. The tapered Form B facilitates assembly and ensures a secure connection. These tapered pins offer high load-bearing capacity and durability to meet the demanding requirements of machine construction.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought