Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Woodruff key
DIN
DIN 6888
Main material
steel
Surface finish component
bright
B=Width
4
H=Height
5
D2
13
L
12,6
UNSPSC Code
31161605
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel 1.1192
Version
Bright.
On request

Stainless steel 1.4571 woodruff keys.

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought